Product list Flush-type connectors

Filter

12 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Flush-type connector - SACC-E-M12MS-4CON-PG 9/0,5 VA - 1554555

Sensor/actuator flush-type plug, 4-pos., M12, A-coded, front/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 4 x 0.34 mm², stainless steel version

Panel feed-through - SACC-E-M12MS-5CON-PG 9/0,5 VA - 1554568

Sensor/actuator flush-type plug, 5-pos., M12, A-coded, front/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Panel feed-through - SACC-EC-M12MS-4CON-PG 9/0,5 VA - 1554610

Sensor/actuator flush-type plug, 4-pos., M12, A-coded, front/screw mounting with Pg9 thread, can be positioned, with 0.5 m TPE litz wire, 4 x 0.34 mm², stainless steel version

Panel feed-through - SACC-EC-M12MS-5CON-PG 9/0,5 VA - 1554623

Sensor/actuator flush-type plug, 5-pos., M12, A-coded, front/screw mounting with Pg9 thread, can be positioned, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Panel feed-through - SACC-EC-M12FS-4CON-PG 9/0,5 VA - 1554649

Sensor/actuator flush-type socket, 4-pos., M12, A-coded, front/screw mounting with Pg9 thread, can be positioned, with 0.5 m TPE litz wire, 4 x 0.34 mm², stainless steel version

Panel feed-through - SACC-EC-M12FS-5CON-PG 9/0,5 VA - 1554652

Sensor/actuator flush-type socket, 5-pos., M12, A-coded, front/screw mounting with Pg9 thread, can be positioned, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Flush-type connector - SACC-DSI-M12MS-5CON-PG9/0,5 VA - 1554681

Sensor/actuator flush-type plug, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Flush-type connector - SACC-DSI-M12FS-5CON-PG9/0,5 VA - 1554717

Sensor/actuator flush-type socket, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm², stainless steel version

Flush-type connector - SACC-DSI-M12FS-5CON-L180 VA - 1554733

Sensor/actuator flush-type socket, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with straight solder connection, high-grade steel version

Flush-type connector - SACC-DSI-M12MS-5CON-L180 VA - 1554746

Sensor/actuator flush-type plug, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with straight solder connection, high-grade steel version

12 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321