Product list Service interfaces

Filter

40 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONTACT_INSERT_MODEL_CBX_STR, helpText=, helpImageUrl=]

Contact insert type

  • More Options
    close

    Contact insert type



Mounting frame - SI-M1A - 1404493

Mounting frame for one front plate/socket, frame: black, cover: transparent, closed with 3 mm two-way key bit.

Mounting frame - SI-M1B - 1404494

Mounting frame for two front plates/sockets, frame: black, cover: transparent, closed with 3 mm two-way key bit.

Mounting frame - SI-M1A-ML - 1407588

Mounting frame for one front plate/socket, frame: black, cover: metallic, closed with 3 mm two-way key bit.

Mounting frame - SI-M1B-ML - 1407589

Mounting frame for two front plates/sockets, frame: black, cover: metallic, closed with 3 mm two-way key bit.

Mounting frame - SI-M1A-GL - 1407592

Mounting frame for one front plate/socket, frame: black, cover: gray, closed with 3 mm two-way key bit.

Mounting frame - SI-M1B-GL - 1407593

Mounting frame for two front plates/sockets, frame: black, cover: gray, closed with 3 mm two-way key bit.

Mounting frame - VS-SI-EB-EMV-1 - 1656482

Mounting frame, for one front plate or socket, metal frame, matt nickel-plated, electrically conductive, transparent cover

Mounting frame - VS-SI-EB-EMV-2 - 1656495

Mounting frame, for two front plates or sockets, metal frame, matt nickel-plated, electrically conductive, transparent cover

Front plate - VS-SI-FP-2DSUB9 - 1656563

Data front plate, plastic, for 2 x 9-pos. D-SUB, item 1656961 may be required for mounting D-SUB inserts

Front plate - VS-SI-FP-DSUB9-DSUB15 - 1656576

Data front plate, plastic, for 1 x 15-pos. D-SUB and 1 x 15-pos. D-SUB, item 1656961 may be required for mounting D-SUB inserts

40 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321