Product list Marshalling patchboards for assembly

Filter

64 Results

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



Marshalling patchboard - PTMC 1,5 /1-3 -NS - 3001905

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 6, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /2-3 -NS - 3001906

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 12, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /3-3 -NS - 3001907

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 3, number of connections: 18, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /4-3 -NS - 3001908

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 4, number of connections: 24, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /5-3 -NS - 3001910

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 5, number of connections: 30, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /6-3 -NS - 3001911

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 6, number of connections: 36, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /7-3 -NS - 3001913

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 7, number of connections: 42, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /8-3 -NS - 3001914

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 8, number of connections: 48, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /1-2 -NS - 3001915

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Marshalling patchboard - PTMC 1,5 /2-2 -NS - 3001916

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 8, length: 63 mm, color: gray, mounting: NS 35/7,5, NS 35/15

64 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321