Product list Cables sold by the meter

Filter

84 Results

facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_AWG_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section [AWG]

facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_CONSTRUCTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PE_CONDUCTOR_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Cable reel - SAC-3P-100,0-PUR/0,25 - 1501689

Cable ring, PUR halogen-free black, 3-pos., conductor colors: brown/blue/black, cable length: 100 m

Cable reel - SAC-3P-100,0-PVC/0,25 - 1501854

Cable ring, PVC, black, 3-pos., conductor colors: Brown / blue / black, cable length: 100 m

Cable reel - SAC-3P-100,0-PUR/0,34 - 1501650

Cable ring, PUR halogen-free black, 3-pos., conductor colors: brown/blue/black, cable length: 100 m

Cable reel - SAC-3P-100,0-PVC/0,34 - 1501825

Cable ring, PVC, black, 3-pos., conductor colors: Brown / blue / black, cable length: 100 m

Sensor/actuator cable - SAC-3P-100,0-150/0,34 - 1501744

Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, orange RAL 2003, free cable end, on free cable end, cable length: 100 m

Cable reel - SAC-3P-100,0-800/0,34 - 1566242

Cable ring, PUR halogen-free, highly flexible, resistant to welding beads, gray, 3-pos., conductor colors: Brown/white/blue/black, cable length: 100 m

Cable reel - SAC-3P-100,0-PUR/0,5 - 1457393

Cable ring, PUR black, 3-pos., conductor colors: black 1-2/green-yellow, cable length: 100 m

Cable reel - SAC-3P-100,0-116/0,75 - 1457416

Cable ring, PUR black, 3-pos., conductor colors: black 1-2/green-yellow, cable length: 100 m

Cable reel - SAC-3P-100,0-534/0,75 - 1457432

Cable ring, PVC black, 3-pos., conductor colors: black 1-2/green-yellow, cable length: 100 m

Cable reel - SAC-3P-100,0-PUR/SH-0,25 - 1526525

Cable ring, black halogen-free PUR, 3-pos., shielded, 3 x 0.25 mm², conductor colors: brown/blue/black, cable length: 100 m

84 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321