Product list Cables and connectors

Filter

51 Results

facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg]

Bus system cable - VS-IP20-OE-93K-LI/2,0 - 1419170

Assembled Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP20, on free end, length: 2 m

Network cable - NBC-MSD/ 5,0-93K/MSD SCO - 1411532

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight M12 SPEEDCON / IP67, coding: D, cable length: 5 m

Patch cable - VS-PNRJ45-PNRJ45-93K-1,0 - 1402512

Sercos III patch cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 plug/IP 20, straight, to RJ45 plug/IP20, straight, length: 1.0 m

Network cable - NBC-MSD/ 1,0-93K/R4AC SCO - 1411509

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 1 m

Patch cable - VS-PNRJ45-PNRJ45R-93K-1,0 - 1402514

Sercos III patch cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 plug/IP 20, straight, to RJ45 plug/IP20, angled, length: 1.0 m

Network cable - NBC-FSD/ 2,0-93K/R4AC SCO - 1411540

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight RJ45 / IP20, on Socket straight M12 SPEEDCON / IP67, coding: D, cable length: 2 m

Network cable - NBC-MSD/10,0-93K/FSD SCO - 1411548

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Socket straight M12 SPEEDCON / IP67, coding: D, cable length: 10 m

Network cable - VS-OE-OE-93K-100,0 - 1419173

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, Red RAL 3020, shielded, free cable end, on free cable end, cable length: 100 m

Network cable - NBC-MSD/ 2,0-93K SCO - 1411505

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: 2 m

Network cable - NBC-MSD/ 5,0-93K SCO - 1411506

Network cable, Sercos CAT5 (100 Mbps), 4-position, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on free cable end, cable length: 5 m

51 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321