Product list Single relays

Filter

116 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SWITCHING_VOLTAGE_MAX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SWITCHING_VOLTAGE_MIN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_MATERIAL_STR, helpText=, helpImageUrl=]

Single relay - REL-IR2/LDP- 12DC/2X21 - 2903659

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage 12 V DC

Single relay - REL-IR2/LDP- 24DC/2X21 - 2903660

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 24 V DC

Single relay - REL-IR2/LDP- 48DC/2X21 - 2903661

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 48 V DC

Single relay - REL-IR2/LDP- 60DC/2X21 - 2903662

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 60 V DC

Single relay - REL-IR2/LDP-110DC/2X21 - 2903663

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 110 V DC

Single relay - REL-IR2/LDP-125DC/2X21 - 2903664

Plug-in industrial relay with power contacts, 2 PDTs, test button, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 125 V DC

Single relay - REL-IR2/LDP-220DC/2X21 - 2903665

Plug-in industrial relay with power contacts, 2 PDTs, test button, status LED, freewheeling diode, mechanical switch position indicator, polarity: A1+, A2-, input voltage: 220 V DC

Single relay - REL-IR2/L- 24AC/2X21 - 2903666

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 24 V AC

Single relay - REL-IR2/L-120AC/2X21 - 2903667

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 120 V AC

Single relay - REL-IR2/L-230AC/2X21 - 2903668

Plug-in industrial relay with power contacts, 2 PDTs, test key, status LED, mechanical switch position indicator, input voltage: 230 V AC

116 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321