Product list of Push-in distribution blocks for adhesive mounting

Filter

108 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_FEED_IN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]
new

Distribution block - PTFIX 6X2,5-FE-G - 3273414

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: black/yellow, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G BK - 3273408

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: black, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G BN - 3273404

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: brown, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G BU - 3273396

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: blue, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G GN - 3273402

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: green, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G GY - 3273395

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: gray, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G OG - 3273412

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: orange, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G PK - 3273411

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: pink, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G RD - 3273398

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: blue, mounting type: adhesive

new

Distribution block - PTFIX 6X2,5-G VT - 3273410

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: violet, mounting type: adhesive

108 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321