Product list Distributor boxes with fast connection technology

Filter

52 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_SLOTS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_STR, helpText=The type of signals to be transmitted are selected here. PNP: U+ is switched. NPN: U- is switched., helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_AWG_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section [AWG]

facetDefinition[facetId=PIM_FAC_POTENTIAL_SEPERATION_POSSIBLE_STR, helpText=Some distributor boxes allow electrical isolation of the supply voltage between the two slot rows., helpImageUrl=/assets/images_pr/facet_help/large/62984_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SLOT_ASSIGNMENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_MASTERCABLE_STR, helpText=, helpImageUrl=]

Sensor/actuator box - SACB- 4/3-L-C QO-0,34 - 1548325

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 4, number of positions: 3, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 6/3-L-C QO-0,34 - 1548338

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 6, number of positions: 3, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 8/3-L-C QO-0,34 - 1548341

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 8, number of positions: 3, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 4/3-C QO-0,34 - 1548354

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 4, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 6/3-C QO-0,34 - 1548367

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 6, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 8/3-C QO-0,34 - 1548370

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 8, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 4/4-L-C QO-0,34 - 1548383

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 4, number of positions: 4, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 6/4-L-C QO-0,34 - 1548396

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 6, number of positions: 4, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 8/4-L-C QO-0,34 - 1548406

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 8, number of positions: 4, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: No

Sensor/actuator box - SACB- 4/4-C QO-0,34 - 1548419

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.14 mm² ... 0.34 mm², number of slots: 4, number of positions: 4, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: No

52 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321