Product list Combined solutions type 2

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIRECTION_OF_ACTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=]

Type 2 surge arrester - VAL-CP-RCD-3S/40/0.03 - 2882802

Combination of pluggable type 2 arrester and residual current circuit breaker
(RCD switch) for 3-phase power supply networks (5-conductor system: L1, L2, L3,N, PE).

Type 2 surge arrester - VAL-CP-RCD-3S/40/0.3/SEL - 2808001

Combination of pluggable type 2 arrester and selective residual current circuit breaker
(RCD switch) for 3-phase power supply networks (5-conductor system: L1, L2, L3, N, PE).

Type 2 surge arrester - VAL-CP-MCB-3S-350/40/FM - 2882750

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MCB-3C-350/40/FM - 2882776

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a status indicator and remote indication contact. Design: 4-conductor system (L1, L2, L3, PEN), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MCB-1S-350/40/FM - 2882763

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 3-conductor system (L1, N, PE), mounting on NS 35 DIN rail

Type 2 surge arrester - VAL-CP-MOSO 60-3S-FM - 2804403

Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a status indicator and remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on 60 mm system technology (power rail system)

Type 2 surge arrester - VAL-CP-MOSO 60-3C-FM - 2804416

Combination of type 2 surge protection and arrester backup fuse, with arrester monitoring, in combination with a diagnostic and status indicator and remote indication contact. Design: 4-conductor system (L1, L2, L3, PEN), mounting on 60 mm system technology (power rail system)

Type 2 surge protection plug - VAL-CP-350-ST-GY - 2882718

Replacement plug for VAL-CP surge protective device with high-capacity varistor with a low leakage current.

Type 2 surge protection plug - VAL-CP-N/PE-350-ST-GY - 2882734

Replacement plug for VAL-CP surge arrester with N-PE spark gap.

9 Results
 

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321