Product list QPD installation system for Ex applications

Filter

12 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Panel feed-through - QPD W 4PE2,5 6-11 M25 0,5 EX - 1411387

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M25 connection thread with 5 welded-on 2.5 mm² cable wires, 0.5 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 6-11 M25 1,0 EX - 1411388

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 16 mm, M25 connection thread with 5 welded-on 2.5 mm² cable wires, 1.0 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 6-11 M25 FC EX - 1411389

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M25 connection thread with 5 slip-on contacts for slip-on sleeves.

Panel feed-through - QPD W 4PE2,5 9-16 M25 0,5 EX - 1411390

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M25 connection thread with 5 welded-on 2.5 mm² cable wires, 0.5 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 9-16 M25 1,0 EX - 1411391

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M25 connection thread with 5 welded-on 2.5 mm² cable wires, 1.0 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 9-16 M25 FC EX - 1411392

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M25 connection thread with 5 slip-on contacts for slip-on sleeves.

Panel feed-through - QPD W 4PE2,5 6-11 M20 0,5 EX - 1411393

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M20 connection thread with 5 welded-on 2.5 mm² cable wires, 0.5 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 6-11 M20 1,0 EX - 1411394

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M20 connection thread with 5 welded-on 2.5 mm² cable wires, 1.0 m long, cut off straight at the end.

Panel feed-through - QPD W 4PE2,5 6-11 M20 FC EX - 1411395

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 6 mm ... 11 mm, M20 connection thread with 5 slip-on contacts for slip-on sleeves.

Panel feed-through - QPD W 4PE2,5 9-16 M20 0,5 EX - 1411397

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm²... 2.5 mm²/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M20 connection thread with 5 welded-on 2.5 mm² cable wires, 0.5 m long, cut off straight at the end.

12 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321