Product list Valve plug-in connectors for outdoor applications

Filter

73 Results

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTION_CIRCUIT_STR, helpText=The type of protective circuit is selected here., helpImageUrl=/assets/images_pr/facet_help/large/31543_2000_int_02.jpg] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Sensor/actuator cable - SAC-3P- 1,5-PUO/A-1L-Z OD - 1407287

Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-3P- 3,0-PUO/A-1L-Z OD - 1407288

Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 3 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-3P- 5,0-PUO/A-1L-Z OD - 1407289

Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 5 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-3P-10,0-PUO/A-1L-Z OD - 1407290

Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 10 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-5P- 1,5-PUO/AD-2L OD - 1407291

Sensor/actuator cable, 5-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 1.5 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-5P- 3,0-PUO/AD-2L OD - 1407292

Sensor/actuator cable, 5-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 3 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-5P- 5,0-PUO/AD-2L OD - 1407293

Sensor/actuator cable, 5-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 5 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Sensor/actuator cable - SAC-5P-10,0-PUO/AD-2L OD - 1407294

Sensor/actuator cable, 5-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 10 m, for outdoor applications, With stainless steel central screw and additional silicone seal (red)

Seal - SAC-VP-SEAL-SIL/RD OD - 1410695

Seal set for valve connectors A and AD, for outdoor applications, consisting of silicone seal and latching

Sensor/actuator cable - SAC-2P- 1,5-PUR/DTFS - 1410723

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, cable length: 1.5 m

73 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321