Product list Plug-in terminal blocks

Filter

362 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Feed-through terminal block - PT 1,5/S/1P - 3208582

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S/1P BU - 3208595

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S/2P - 3213784

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S/2P BU - 3213797

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 2, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN/1P - 3212358

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 3, number of positions: 1, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN/1P BU - 3212361

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 3, number of positions: 1, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN/1P RD - 3212362

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 3, number of positions: 1, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-TWIN/1P BK - 3212363

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 3, number of positions: 1, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-QUATTRO/2P - 3212390

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - PT 1,5/S-QUATTRO/2P BU - 3212400

Feed-through terminal block, connection method: Push-in / plug connection, number of connections: 4, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

362 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321