Product list Plug-in terminal blocks

Filter

39 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



Feed-through terminal block - QTC 1,5/ 1P - 3050073

Feed-through terminal block, connection method: Fast/plug-in connection, number of connections: 2, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - QTC 1,5/ 1P BU - 3050086

Feed-through terminal block, connection method: Fast/plug-in connection, number of connections: 2, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P - 3050196

Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P BU - 3050206

Double-level terminal block, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Double-level terminal block - QTTCB 1,5/ 2P-PV - 3206377

Double-level terminal block, With equipotential bonder, connection method: Fast/plug-in connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Plug - QP 1,5/ 1 - 3051108

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: gray

Plug - QP 1,5/ 1 BU - 3051250

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: blue

Plug - QP 1,5/ 1 GNYE - 3051263

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: green-yellow

Plug - QP 1,5/ 1-L - 3051014

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: gray

Plug - QP 1,5/ 1-L BU - 3051027

Plug, connection method: Quick connection, number of connections: 1, number of positions: 1, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 40 mm, color: blue

39 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321