Product list Multi-conductor terminal blocks

Filter

42 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Feed-through terminal block - UT 2,5-TWIN - 3044513

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 46.9 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 2,5-TWIN BU - 3044526

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 46.9 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 2,5-QUATTRO - 3044542

Feed-through terminal block, connection method: Screw connection, number of connections: 4, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 46.9 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 2,5-QUATTRO BU - 3044555

Feed-through terminal block, connection method: Screw connection, number of connections: 4, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 46.9 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN - 3044364

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, height: 46.9 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN BU - 3044500

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, height: 46.9 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN GN - 3044367

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN RD - 3044365

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN YE - 3044366

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - UT 4-TWIN HV - 3000608

Feed-through terminal block, connection method: Screw connection, number of connections: 3, cross section:0.14 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

42 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321