Product list Multi-conductor terminal blocks

Filter

8 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Feed-through terminal block - QTC 1,5-TWIN - 3205048

Feed-through terminal block, connection method: Quick connection, number of connections: 3, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 1,5-TWIN BU - 3205051

Feed-through terminal block, connection method: Quick connection, number of connections: 3, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 1,5-QUATTRO - 3205077

Feed-through terminal block, connection method: Quick connection, number of connections: 4, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 1,5-QUATTRO BU - 3205080

Feed-through terminal block, connection method: Quick connection, number of connections: 4, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 2,5-TWIN - 3206445

Feed-through terminal block, connection method: Quick connection, number of connections: 3, cross section:0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, height: 37.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 2,5-TWIN BU - 3206461

Feed-through terminal block, connection method: Quick connection, number of connections: 3, cross section:0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 2,5-QUATTRO - 3206446

Feed-through terminal block, connection method: Quick connection, number of connections: 4, cross section:0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, height: 37.8 mm, color: gray, mounting type: NS 35/7,5, NS 35/7,5

Feed-through terminal block - QTC 2,5-QUATTRO BU - 3206447

Feed-through terminal block, connection method: Quick connection, number of connections: 4, cross section:0.5 mm² - 2.5 mm², AWG: 20 - 14, width: 6.2 mm, height: 37.8 mm, color: blue, mounting type: NS 35/7,5, NS 35/7,5

8 Results
 

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321