Product list

Filter

4 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_PRODUCT_FAMILY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POTENTIALS_CBX_NUM, helpText=, helpImageUrl=]

Number of potentials

facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PACKAGING_CBX_STR, helpText=, helpImageUrl=]

Packaging

Feed-through header - HSCH 2,5-3U/12 THR 9005 - 2203406

PCB headers, nominal current: 8 A, rated voltage (III/2): 250 V, nominal cross section: 2.5 mm², number of positions: 12, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm

Feed-through header - HSCH 2,5-2U/ 8 THR 9005 - 2203405

PCB headers, nominal current: 8 A, rated voltage (III/2): 250 V, nominal cross section: 2.5 mm², number of positions: 8, pitch: 5 mm, color: black, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm

Feed-through header - HSCH 1,5-3U/18 THR 9005 - 2203408

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 18, pitch: 3.45 mm, color: black, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm

Feed-through header - HSCH 1,5-2U/12 THR 9005 - 2203409

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 12, pitch: 3.45 mm, color: black, contact surface: Tin, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm

4 Results
 

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321