AC charging controller in accordance with IEC 61851-1, master for load distribution to up to 5 slaves, OCPP 1.6J via 3G modem, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in case of power failure
AC charging controller in accordance with IEC 61851-1, master for load distribution to up to 10 slaves, OCPP 1.6J via 3G modem and Ethernet, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in case of power failure
AC charging controller in accordance with IEC 61851-1, slave or standalone, OCPP 1.6J via Ethernet, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in case of power failure
AC charging controller in accordance with IEC 61851-1, slave or stand-alone, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
"$pageName" on