DC UPS with integrated energy storage

DC UPS with integrated energy storage

Top of its class

The QUINT UPS with integrated energy storage are extremely effective and space-saving.

Back to UPS for DC applications

Category

  • Product list QUINT UPS
    QUINT UPS

    QUINT UPS with IQ Technology and integrated energy storage maximizes the availability for load currents up to 10 A.

  • Product list STEP UPS
    STEP UPS

    The STEP UPS achieves long buffer times, thanks to its integrated rechargeable battery module.

  • Product list UNO UPS
    UNO UPS

    The UNO UPS uninterruptible power supply works with integrated lead AGM power storage.

Search in DC UPS with integrated energy storage

Show all products in this category

Extremely compact: the DC UPS with integrated energy storage is particularly space-saving and easy to retrofit – the DC UPS module and energy storage are combined in the same housing.

Your advantages

  • Cleverly combined: benefit from all the advantages of the intelligent QUINT UPS in a confined space
  • Maximum service life: the integrated temperature sensor of the QUINT UPS optimizes charging currents
  • Long buffer times, thanks to lithium iron phosphate or lead AGM energy storage
  • Flexible mounting: snapped onto the DIN rail or STEP UPS screwed onto a flat surface

QUINT UPS – intelligent and narrow

QUINT UPS  

Intelligent DC UPS

The QUINT DC-UPS is extremely space-saving and can be retrofitted in existing systems very easily. Simply connect a 24 V DC power supply unit upstream and the UPS solution is complete.

  • Benefit from the advantages of IQ technology: based on the ambient temperature, the UPS calculates the optimum charging currents, thereby increasing the service life of the energy storage.
  • Minimal wiring effort.
  • Maintenance-free energy storage with lead AGM technology.

UNO UPS – compact and narrow

UNO UPS  

Compact UNO UPS

In keeping with the UNO POWER power supply range, the UNO UPS with 60 W output power is available. The uninterruptible power supply operates flexibly at input voltages ranging from 23 to 30 V DC.

  • Measuring just 110 x 90 x 90 mm in size, it provides you with a very compact UPS version.
  • The integrated lead AGM energy storage ensures long buffer times: 0.5 A for 45 minutes, 2 A for 8 minutes or 2.5 A for 5 minutes.

STEP UPS – UPS for installation distributors

STEP UPS  

UPS for installation distributors

DC UPS for your building automation: the STEP UPS has been designed specifically for use in installation distributors.

  • The uninterruptible power supply operates flexibly at input voltages ranging from 22.5 to 29.5 V DC.
  • The integrated lithium iron phosphate energy storage ensures long buffer times: 1 A for 15 minutes, 2 A for 10 minutes or 3 A for 8 minutes.
  • The 12 V version operates at input voltages ranging from 10 to 16.5 V DC. At an output current of 4 A, the STEP UPS buffers for approximately 12 minutes.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS