Power over Ethernet

Two in one

Two in one

Transmit data and power via a single cable with Power over Ethernet devices.

Back to Industrial Ethernet

Category

Search in Power over Ethernet

Show all products in this category

Eliminate the need for a separate power cable when installing devices in system parts that are difficult to access. With Power over Ethernet (PoE) devices from Phoenix Contact, power supply and data transfer are combined via the Ethernet cable.

Your advantages

  • Easy device installation, thanks to reduced cabling effort
  • Non-proprietary use supported, thanks to standardization according to IEEE 802.3
  • Fast retrofitting of existing systems, thanks to easy handling

Large networks – minimal cabling

Topology for network structure with Power over Ethernet devices  

Network structure with Power over Ethernet devices

Do you want to create extensive networks with lots of devices and minimal wiring? This is possible using power supply units for Power over Ethernet:

  • Save on additional power supply units and the associated installation costs.
  • Install cameras, IP phones or WLAN access points using a single cable.
  • Together with the modular Gigabit switch, the FL IF PSE module can be used to connect up to 16 PoE devices to a switch.

Integrate cameras easily

Industrial Ethernet Switch with eight PoE ports (30 W)  

Industrial Ethernet Switch with eight high-performance PoE ports

Integrate your gigabit cameras quickly and easily into your existing network with the high-performance FL SWITCH 1708 M12 POE Power over Ethernet Switch. Thanks to its robust design and IP67 housing, you can install this communication node exactly where it is needed. In this way, you can incorporate your PoE devices into your network without a control cabinet or additional supply voltage.

Your advantages:

  • Eight high-performance PoE ports with 30 W each for 48 V DC, standardized according to IEEE 802.3at
  • Jumbo frames up to 9720 bytes
  • Extended temperature range of -40°C to +75°C
  • Redundant power supply and alarm contacts for high availability and diagnostics

 

Network growing applications optimally with Power over Ethernet

Unmanaged PoE Switch  

Unmanaged Switch with 4 PoE ports and two supply voltages

Reduce your installation costs by using one Ethernet cable for combined power supply and data transmission.

The FL SWITCH 1001T-4POE is an Unmanaged Switch with four high-performance PoE ports for growing applications.

  • Four high-performance PoE ports with 30 W each for 48 V DC, standardized according to IEEE 802.3at
  • Extended temperature range of -40°C to 75°C
  • Two supply voltages (24 V DC and 48 V DC) enable use in new and existing applications
  • Redundant power supply and alarm contacts for high availability and diagnostics

 

Easy connection of end devices without PoE interface

PD1001 Power over Ethernet splitter  

Power over Ethernet splitter – splits power and data locally

The FL PD 1001 PoE splitter enables you to easily connect end devices without a PoE interface, such as WLAN or Bluetooth access points, controllers, and I/O stations, to a PoE interface. The splitter splits data and power locally and therefore enables even non-PoE-capable devices to be installed in remote stations in an easy and inexpensive way.

  • Versatile use, thanks to gigabit transmission and support for PoE and PoE+
  • Robust metal housing and extended temperature range for installation under adverse ambient conditions
  • Can be used in flat control cabinets, thanks to upward and downward facing outgoing ports
  • Output power up to 21 W
  • 24 V DC output voltage suitable for the control cabinet
  • Compliant with IEEE 802.3af/at

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321