DC UPS with integrated power supply

Small and flexible

Small and flexible

MINI UPS and TRIO UPS offer a compact solution – by combining two functions in the same housing.

Back to UPS for DC applications

Category

  • Product list MINI UPS
    MINI UPS

    The highly compact MINI UPS combines a power supply unit and electronic switchover unit in the same housing.

  • Product list TRIO UPS
    TRIO UPS

    TRIO UPS has been developed specifically for supplying industrial PCs in standard machine production.

Search in DC UPS with integrated power supply

Show all products in this category

Are you looking for an uninterruptible DC power supply that takes up minimal space in your control cabinet? MINI UPS and TRIO UPS combine a power supply and electronic switch-over unit in the same housing. They ensure the reliable operation of DC loads both when the power supply network is working normally and in the event of mains faults.

Your advantages

  • Worldwide use, thanks to wide range input and international approvals
  • Reliable supply, whether with or without mains
  • Space-saving: power supply and electronic switch-over unit in the same housing
  • Always the right solution: various energy storage devices enable individual buffer times for currents up to 5 A

TRIO UPS – autonomous and time-saving

Autonomous TRIO UPS  

TRIO UPS for 24 V DC

TRIO UPS is designed specifically for supplying industrial PCs.

  • Autonomous DC UPS, as in the event of AC mains failure, the industrial PC continues operating without interruption.
  • Time-saving, as when the supply voltage is restored, the industrial PC starts automatically.
  • You can use UPS-CONF software to optimally adapt the behavior of the UPS to your specific circumstances. For example, the end-of-charge voltage of the energy storage can be modified.

MINI UPS – compact and with comprehensive signaling

Compact MINI UPS  

MINI UPS for 24 V or 12 V DC

MINI UPS is used in applications where space-saving solutions with a maximum of 24 V DC and 2 A nominal current or 12 V DC and 4 A nominal current are required.  

  • High operational reliability, thanks to comprehensive signaling and temperature-dependent battery charging.
  • Fast installation, thanks to minimal wiring effort with COMBICON connectors for easy connection.

Further information

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS