HMIs and industrial PCs for outdoor applications

HMIs and industrial PCs for outdoor applications

Created for extreme conditions

Robust HMIs and industrial PCs, resistant to aggressive environmental influences and chemicals.

Back to HMIs and industrial PCs

Category

Search in HMIs and industrial PCs for outdoor applications

Show all products in this category

Outdoor HMIs and industrial PCs are designed for permanent exposure to weather influences. Thanks to the IP67-protected front and extended temperature range, you can use these devices, for example, in charging stations and in other outdoor applications such as wastewater treatment plants.

Your advantages

  • Perfect for outdoor applications, thanks to sunlight-readable display and weather-resistant materials
  • Easy to operate even with work gloves on
  • Resistant to UV and IR radiation as well as environmental influences such as salt spray or termites
  • Resistant to chemicals, such as aggressive cleaning agents or de-icer for aircraft
  • Use in extreme environments with extended temperature range of -20°C to +70°C

Developed for outdoor use

Device with IP67 front  

Also operable with work gloves on

In practical applications, HMIs and industrial PCs impress thanks to their user-friendly operation and maintenance, as well as their long runtime. This is due to the device properties which have been specifically tailored to outdoor requirements.

  • Whatever the environmental conditions governing your system, the IP67 front offers reliable protection at all times.
  • You can now operate and monitor even faster and easier. All outdoor devices can even be operated when wearing gloves.

Innovative display technology

HMI with sunlight-readable display  

Good readability even in sunlight

You can even use your devices in direct sunlight. Thanks to optical bonding, the displays of the outdoor HMIs and industrial PCs can be effectively read at any time. In addition to this, they are provided with an anti-reflection coating (AR coating) and can therefore be effectively read in dazzling sunlight. An integrated UV and IR filter ensures a long service life for the HMIs and industrial PCs.

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321