UM-PRO press-drawn section housings

UM-PRO press-drawn section housings

Fast, compact, and heat resistant

Also suitable for temperatures above boiling point: UM-PRO press-drawn section housings with increased temperature resistance.

Back to Press-drawn section housings

Category

Search in UM-PRO press-drawn section housings

Show all products in this category

Modern industrial electronics are becoming increasingly compact, decentralized, and close to the process. Flexible panel mounting bases such as UM-PRO offer impressive features that save time and space

Your advantages:

  • Tailored housing length as can be cut to length with millimeter precision
  • Easy integration of large electronics, thanks to the open design
  • Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
  • Simplest device mounting method: the sides are fixed without the aid of tools using the snap-mount principle
  • Flexible design, thanks to freely positionable covering hood

High heat resistance

You can even use your devices at high temperatures. The use of polyamide, which is not sensitive to heat, gives your machine UL approval and heat resistance up to 100°C.

Fast mounting

Lightning-fast mounting  

Snap-mount principle

Using the snap-mount principle, simply snap in the sides and save on assembly time. No need for screws.

Optimal positioning

Assembled PCB  

Assembled PCB

Mount components up to the edge of your PCB – so you can make the best use of the space available.

Safe covering

Covering hoods  

Freely positionable covering hoods

Tailor your housing with freely positionable covering hoods.

  • Freely positionable covers
  • Various geometries available
  • Option to integrate PCBs in covers using guides available

Connect modules quickly

Bus cross connectors  

Bus cross contacts

Make your device communication easier with optional bus cross connectors. Connect several modules together safely and quickly.

  • Cross connector with 12 positions in the 3.81 mm pitch  
  • Can be loaded with a current of up to 8 A and 160 V

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


UM-PRO and UM-BASIC

Flexible profile housing systems for large-scale electronic components.