Cable gland - G-ESS-M25-M66L-STES-S - 1411078

Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 11.1 mm ... 20 mm, shielding: no, connecting thread: M25 x 1.5, color: silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing
Dimensional drawing

Back to top

Dimensions

Length 41 mm
Thread pitch 1.5 mm
Wrench size, union nut 36 mm
Wrench size, support 36 mm
Hexagon angular dimension 39.6 mm
Length of the connecting thread 15 mm
External cable diameter 11.1 mm ... 20 mm
Cable types that can be used for unarmored cables
Back to top

Ambient conditions

Degree of protection (IP) IP66 (using the corresponding A-SEW-...P-W flat gasket)
IP67 (using the corresponding A-SEW-...P-W flat gasket)
IP68 (using the corresponding A-SEW-...P-W flat gasket)
Ambient temperature (operation) -60 °C ... 130 °C (static)
Back to top

General

Material Stainless steel 316L
Cable gland material Stainless steel 316L
Cable seal material EPDM
Thread type connection side M25 x 1.5
Color silver
Impact energy 20.00 J
Assembly instructions Sealed to IP66/IP67/IP68 thanks to the use of the A-SEW-25-P-W flat gasket (item 1411284)
Standards/specifications EN 60079-0, -1, -7, -15, -31
IEC 60079-0, -1, -7, -15, -31
EN 50262
BS 6121: Part 1:1989
IEC 62444
Manufacturer CMP
Manufacturer product number 25A2F1RA4
Manufacturer Designation 25 A2F S. STEEL GLAND
Suited for EX-applications yes
Back to top

Standards and Regulations

Standards/regulations EN 60079-0, -1, -7, -15, -31
IEC 60079-0, -1, -7, -15, -31
EN 50262
BS 6121: Part 1:1989
IEC 62444
ATEX Sira 13ATEX1068X
Sira 13ATEX4074X
Ex II 2/3G, II 1D, Ex d IIC Gb, Ex e IIC Gb, Ex nR IIC Gc, Ex ta IIIC Da, Ex IM2 Ex d I Mb, Ex e I Mb
IECEx IECEx SIR 13.0023X
Ex d IIC Gb, Ex e IIC Gb, Ex nR IIC Gc, Ex ta IIIC Da, Ex d I Mb, Ex e I Mb
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 5.1 27149100
eCl@ss 6.0 27149100
eCl@ss 7.0 27149109
eCl@ss 8.0 27149109
eCl@ss 9.0 27144432
Back to top

ETIM

ETIM 4.0 EC000441
ETIM 5.0 EC000441
ETIM 6.0 EC000441
ETIM 7.0 EC000441
Back to top

UNSPSC

UNSPSC 13.2 39121311
Back to top