FAME Rackは、変流器および電圧変換器の機能テストを行う複雑な切換え操作、またトリップや信号コンタクトを、たった1つのコンパクトで省スペースのブロックに組み合わせています。システムはb接点の原理に準拠して動作します。操作プラグは必要ありません。プラグイン試験用ソケットのプラグインブリッジで自動変流器短絡機能が保証されます。この設計は、IEC 60927-3-101に準拠した19インチラックへの、2、3、および4つのラックユニットでの簡単な取付けを目的としています。1つの19インチラックに、幅50 mmで最大8つのプラグイン試験用ソケットが収容できます。
"$pageName"