Terminal blocks for signals and power – push-in connection for machine building

Terminal blocks for signals and power

For machine building: sensor/actuator terminal blocks which are just 3.5 mm wide and high-current terminal blocks for conductors up to 95 mm² with push-in connection.

PTPOWER 95 high-current terminal blocks

PTPOWER 95 high-current terminal blocks  

PTPOWER 95 high-current terminal blocks

Quick and easy connection is now also possible for large conductors. With the PTPOWER 95 high-current terminal block with push-in connection, conductors up to 95 mm² can be directly contacted. Without manually opening the terminal point.

PTIO sensor/actuator terminal blocks

PTIO sensor/actuator terminal blocks

Sensor/actuator terminal blocks with supply

For space-saving and time-saving wiring of three-conductor initiators and actuators with a terminal width of just 3.5 mm. Despite their small width, the terminal blocks are easy to use thanks to push-in connection, testing facilities at every terminal point, and large-surface, easily legible marking options.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800