M12 push-pull connectors

Ideally suited for railway applications

M12 with push-pull fast locking system

Lock the new M12 connectors with push-pull fast locking system easily and securely with just one click. The trick is that the connector springs back if it is not properly locked. Cross-manufacturer connection compatibility ensures superior availability worldwide.

Your advantages

  • Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
  • Safely shielded: reliable shield connection even under extreme mechanical strain
  • Clear feedback: the connector springs back when not snapped into place correctly
  • Robust connection: suitable for railway applications exposed to strong shocks and vibrations

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service


Shielded M12 crimp connectors

Assembly via proven crimp connection


Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting