Robust circular plug-in connectors for signals and power

Robust circular plug-in connectors for signals and power

From small to large, straight or angled, molded or for on-site assembly: the circular plug-in connector range from Phoenix Contact meets every requirement.

Your advantages

  • Reliable use – thanks to robust designs and high-quality materials
  • Just a half turn for quick and secure connection – with the SPEEDCON rapid interlock system
  • Interference-free signal transmission – thanks to EMI-protected plug-in connectors
  • High-position and high-performance – with 19 positions for signal transmission and power up to 70 A

M23 circular plug-in connectors for assembly

M23 ADVANCE series  

M23 ADVANCE series

Robust M23 plug-in connector for signal transmission

  • 6 to 19-pos.
  • EMI protected
  • Crimp connection
  • Mechanical coding possible
  • With SPEEDCON rapid interlock system as an option

Molded circular plug-in connectors

Molded circular plug-in connectors  

Molded circular plug-in connectors

M17

  • Up to 17 positions for signal transmission
  • Up to 9 positions for power transmission up to 20 A
  • Straight design

M23

  • Up to 17 positions for signal transmission
  • 6 or 8 positions for power transmission up to 30 A
  • Straight or angled design
  • The angled design is the first that can be turned more than 240°

M40

  • 6 or 8 positions for power transmission up to 70 A
  • Straight design

Optimum cable routing

Rotatable M23 circular plug-in connector  

Rotatable M23 circular plug-in connector

First rotatable design: the angled M23 circular plug-in connector is the first that can be turned more than 240 °. This enables optimum cable routing for the system.

Fast mounting

With SPEEDCON rapid interlock system as an option  

With SPEEDCON rapid interlock system as an option

Just half a turn is all it takes to assemble the circular plug-in connectors using the SPEEDCON rapid interlock system from Phoenix Contact. This reduces assembly time by up to 90%.

Do you want to find out more?

Click on the button below to find out more about robust circular plug-in connectors for signals and power.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800