HEAVYCON complete heavy-duty connectors

The right connector for every application

Heavy-duty connectors from the HEAVYCON complete series are compatible with one another and can be combined flexibly.

Heavy-duty connectors from the HEAVYCON complete series protect your interfaces and ensure the reliable transmission of power, signals, and data even under the harshest conditions. They are resistant to dirt, water, vibrations, and high mechanical strain and are sealed up to IP69K protection.

Your advantages

  • Always the right plug-in connection for your requirements, thanks to different types
  • Compatible connection: housings are mounting and plug-in compatible with aluminum housings from well-known manufacturers
  • Flexible combination: variable connection technologies for contact inserts and terminal adapters
  • Everything in a single housing: simply snap modular contact inserts for signals, data, power, and pneumatics onto the snap-in frame and mount them in the housing
  • Reliable interfaces: all metal housings are EMC-ready, thanks to conductive surfaces and seals

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service


HEAVYCON EVO Heavy plug connectors

The new and simple system for many applications.