TERMITRAB complete

Surge protection in thin slices

TERMITRAB complete is the world's narrowest surge protection solution for MCR technology.

TERMITRAB complete provides you with a complete system of surge protective devices. It ranges from simple, single-stage surge protection to multi-stage, pluggable versions with knife disconnection, signaling, and remote signaling option.

Your advantages

  • Space saving, thanks to the world's narrowest surge protection solution starting from 3.5 mm
  • Be kept informed at all times, thanks to the integrated status indicator and remote signaling option
  • Ideal protection for your application, thanks to the tailored portfolio
  • Easy maintenance, thanks to versions with integrated knife disconnection
  • Quick testing without any wiring effort using pluggable versions and CHECKMASTER 2

The right surge protection solution is just two clicks away

TERMITRAB complete offers over 110 products with different circuit and voltage variants. This variety provides a solution for virtually all applications in MCR technology. The configurator for surge protection for MCR technology assists you in keeping track of everything. In just two clicks, you can navigate to a selection of appropriate products that offer optimum protection for your application. The selection guide provides a quick introduction to the twelve most popular interfaces in MCR technology. If your interface is not included in the selection, you can find a suitable surge protective device via the detailed search.

Areas of application

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800