Everything for the best control cabinets

Everything for the best control cabinets

As an expert contact partner when it comes to the topic of installation, Phoenix Contact provides all products for a perfectly designed control cabinet, all from a single source.

A perfectly designed control cabinet is not just a great way to attract customers. Suitable mounting material saves valuable space, optimum cable routing reduces wiring time, and clever accessories make mounting and cabling easy and convenient.

An overview of our portfolio for control cabinets

We offer you all products from a single source: from control cabinet entry with efficient cable feed-throughs, screw connections, cable protection systems, and cable ducts to the smallest of components, such as cable binders and markings. Our mission is to provide precise functionality and superior quality in every detail.

Construct switchgear and control cabinets using suitable installation equipment, and save time and space. DIN rails and end brackets ensure the secure attachment of electrical connecting elements and components inside the control cabinet.

Mounting accessories help to use all the limited space efficiently and cover profiles provide reliable touch proofness.

Bring order to your control cabinet. The innovative CGS cable guiding system establishes a time-saving, maintenance-friendly connection to the control cabinet door.

The wide range of cable ducts provides users with flexible and structured cable installation solutions for the control cabinet. The segments that can be separated without tools simplify installation. Cable protective hoses protect the cables and conductors as they are being fed into the control cabinet.

With the CES modular cable feed-through system, you can route cables clearly and systematically into the control cabinet, while saving space. Cable sleeves that can be easily combined let you replace both assembled and unassembled cables quickly.

Use CES Multigates to feed up to 37 unassembled cables into the control cabinet without interruption using a single diaphragm plate. Customize the cone-shaped cable sleeves in various sizes to meet your size specifications.

Potential distributors simplify the distribution of control or operating voltage. The different number of potential levels and the connection terminal blocks make flexible use possible.

The compact PTFIX distribution blocks can be mounted quickly and easily, can be used straight away and expanded as needed. This allows you to distribute different potentials in the cabinet clearly and save space. The EMC shielding of sensitive analog signals can be implemented easily and safely with our products.

The new EO sockets with different plug shapes are designed for international use in control cabinets and systems manufacturing.

Additional functions such as LED displays, switches, fuses or circuit breakers expand the application possibilities. You are guaranteed to find the right socket for your control cabinet in our broad product range.

PLD enclosure lights provide optimum lighting for your control cabinet, even in the lower area, and are easy to install without tools.

Choose the lights tailored to your needs from two performance classes and a particularly flexible product range.

About our products:

The following links take you right to our product area.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

Downloads