Remote maintenance via the Internet and cloud

Remote maintenance via the Internet and cloud

mGuard Secure Cloud

Turnkey remote maintenance.

With Internet technologies, you have the capability to establish connections to your machines and systems anywhere and at any time. Phoenix Contact products enable you to protect network connections against interference and tampering. You have state-of-the-art security mechanisms such as VPN, IPsec encryption, and integrated firewalls at your fingertips.

The mGuard Secure Cloud securely connects service personnel and remote maintenance locations via the Internet. It offers a complete turnkey VPN solution for operators, machine builders and system manufacturers.

Your advantages

  • Turnkey VPN infrastructure
  • Easy startup, thanks to configuration wizards
  • Intuitive web interface operation
  • Compatible with all mGuard security appliances, TC Cloud clients, and certified VPN clients
  • Supports iOS devices, such as iPads and iPhones

Overview of remote maintenance systems

Remote maintenance  

Secure industrial remote maintenance

Secure industrial remote maintenance

mGuard products provide you with tailored security components for your automatic remote control solution. These robust and industrial security appliances include firewall, routing, and VPN functions to protect against malicious cyber attacks and inadvertent malfunctions. Furthermore, they enable secure remote maintenance via public networks. Phoenix Contact offers various hardware and software products, depending on the application: from DIN rail devices through to portable hardware right up to 19" devices, from security routers with integrated wireless interface through to central management software and the Secure VPN client.

mGuard Secure Cloud  

Functional components of the mGuard Secure Cloud

The functional components of the mGuard Secure Cloud

The mGuard Secure Cloud uses IPsec VPNs and ensures the confidentiality, authenticity, and integrity of data transmitted between the devices. It is operated in a high-availability computer center in Germany in accordance with the most stringent data protection standards. Particularly for small and medium-sized companies, the mGuard Secure Cloud provides a reliable VPN infrastructure via the Internet as an inexpensive service that is tailored to their needs.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800