In-house cables

In-house cables

Via copper and fiberglass

Network remote devices easily and efficiently via existing cables.

Wired networks

The Phoenix Contact Ethernet extender facilitates, for example, high-speed communication via in-house telephone lines. Special Ethernet or PROFIBUS cables are not necessary for
ranges of up to 20 km.

FO converters are absolutely essential for high electromagnetic compatibility (EMC) in your system. The wide range of Phoenix Contact products encompasses both serial devices and media converters for networks, such as PROFINET, EtherNet/IP and Modbus/TCP.


Redundant structures for maximum availability

Irrespective of whether existing networks are to be modernized using copper, or new installations are to be fitted with high-performance fiberglass - Phoenix Contact offers a complete range of products for the planned network solution.

Go to the products for this solution

In the following product list, you will find the components which you can use for realizing these solutions in remote control/remote maintenance.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service