Back to overview

Our products for fieldbus installation

Field barriersTypeOrder number
Device couplers for trunk line connection and termination,  
for PROFIBUS PA and FOUNDATION Fieldbus
FB-ET2316048
Device coupler for two spur connectionsFB-2SP2316051
Device coupler for an electrically isolated spur connectionFB-ISO2316064
Field barriersTypeOrder number
Device couplers for trunk line connection and termination,  
for PROFIBUS PA and FOUNDATION Fieldbus
FB-ET
Device coupler for two spur connectionsFB-2SP
Device coupler for an electrically isolated spur connectionFB-ISO
Field connection boxesTypeOrder number
Housing, stainless steel, for 8 portsFB-9-SS2316213
Housing, stainless steel, for 15 portsFB-15-SS2316190
Housing, aluminum, for 8 portsFB-8-AL2316200
Housing, aluminum, for 15 portsFB-15-AL2316187
Field connection boxesTypeOrder number
Housing, stainless steel, for 8 portsFB-9-SS
Housing, stainless steel, for 15 portsFB-15-SS
Housing, aluminum, for 8 portsFB-8-AL
Housing, aluminum, for 15 portsFB-15-AL
Accessories for field connection boxesTypeOrder number
Cable glands, M20, with nutFB-M-KV-M20-EX2900197
Stopping plug, M20, includes nutFB-M-BS-M20-EX2900209
Breather plug, M20, with nutFB-M-BD-M20-EX2901859
Accessories for field connection boxesTypeOrder number
Cable glands, M20, with nutFB-M-KV-M20-EX
Stopping plug, M20, includes nutFB-M-BS-M20-EX
Breather plug, M20, with nutFB-M-BD-M20-EX
Ready-to-install field connection boxesTypeOrder number
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-ExCBL-FB-24SP-P2701934
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2CBL-FB-24SP-P-EX2701935
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2CBL-FB-12ISO-P-EXI2701936
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2CBL-FB-10ISO-PWR-P-EXI2701951
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters
PSM-CABLE-PROFIB/FC2744652
Ready-to-install field connection boxesTypeOrder number
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-ExCBL-FB-24SP-P
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2CBL-FB-24SP-P-EX
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2CBL-FB-12ISO-P-EXI
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2CBL-FB-10ISO-PWR-P-EXI
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters
PSM-CABLE-PROFIB/FC
Cable distributorsTypeOrder number
Small housing with terminal blocks, cable entries, and PE connection, blueJB AL A-FF-PA-BU8190845
Cable distributorsTypeOrder number
Small housing with terminal blocks, cable entries, and PE connection, blueJB AL A-FF-PA-BU

Back to overview
Further information
  • Our products for fieldbus installation

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800