Housing systems for electrical devices

Always the right housing

Always the right housing

The wide range of electronics housings provides you with endless options when professionally designing your device.

Complete flexibility in terms of form, color, and function – this is the central idea behind electronics housings from Phoenix Contact. Whether on the wall, as a handheld housing or on a DIN rail, from light gray through to sky blue, narrow or wide – you will always find the right housing with the appropriate connection technology for your electronics.

Your advantages

  • Optimum design of your device – thanks to a comprehensive range of housing technology
  • Optimum synergy effects – thanks to housing and connection technology from a single source
  • Quick and easy installation – thanks to the integrated bus connectors
  • Customer-specific variations – due to the fact that the housings are printed, milled, and punched
  • Individual new products for your device ideas – with our expertise as an experienced housing manufacturer

UM-ALU series aluminum housing for control cabinets

Housing for the control cabinet  

UM-ALU aluminum profile housing for DIN rails

The housings offer maximum flexibility and individuality. They can be adapted precisely to your PCB size and even large components can be integrated. Provide effective protection for your electronics against thermal and electromagnetic influences with the aluminum housings.

  • Flexible device design – with several guide slots for PCBs
  • Can be individually adapted – with flexible aluminum covers
  • Variable mounting – on the wall or the DIN rail

HC-ALU series aluminum housing for field applications

HC-ALU handheld housing for outdoor applications  

HC-ALU handheld housing for outdoor applications

An impressive feature of the spray-protected handheld housing is its ergonomic design. The level surfaces also offer space for labeling. Slots in the sides and in the profile cover enable the form-fit integration of, for example, membrane keypads.

Complemented by the right connection technology with IP65/67 protection, they are transformed into professional handheld housings for stationary and mobile applications.

Professional service for individual housings

Customer-specific housing versions  

Customer-specific housing versions

More and more frequently, modern and intelligent devices need to be individually adapted to a wide variety of conditions.

Regardless of whether it is metal or plastic, special housing colors or imprints or milling and punching operations – together with you, our Service Center will create a tailor-made housing solution.

Do you wish to find out more?

Click on the button below and find out more about device connection
for data, signals, and power.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800