Connection technology for Ethernet with 10 Gbps

Extremely fast in industrial environments

Extremely fast in industrial environments

Use our plug-in connectors for data transmission with 10 Gbps in industrial environments.

Modern automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit now from data rates of up to 10 Gbps in your devices and systems. These will enable you to achieve smooth communication throughout your entire company network – from the office right up to the machine.

Your advantages

  • Reliable data communication – thanks to components according to the CAT6A standard
  • Fast data transmission – thanks to data rates with a speed of up to 10 Gbps
  • Easy cabling without special tools – with IDC and Piercecon fast connection
  • High level of data security – thanks to special shielding concepts and high-quality materials
  • High level of flexibility – thanks to versatile housing feed-throughs for devices and control cabinets

M12 and RJ45 plug-in connectors for assembly

M12 and RJ45 plug-in connectors for 10 Gbps for assembly  

M12 and RJ45 plug-in connectors for assembly

The Phoenix Contact M12 and RJ45 plug-in connectors for 10 Gbps can be assembled quickly and easily directly on site – this is facilitated by the Piercecon® connection with the M12 plug-in connector and the IDC displacement connection with the RJ45 plug-in connector.

  • Without stripping, thanks to fast connection technology
  • Various IP20 or IP65/67 protection classes

M12 and RJ45 device plug-in connectors

M12- and RJ45 device plug-in connectors  

M12 device plug-in connectors for your devices

Design your devices for the future and integrate interfaces for 10 Gbps into your devices. Choose the right connection:

  • M12 and RJ45 with solder connection for the PCB
  • M12 and RJ45 with shielded cable connection
  • Adapters from M12 to RJ45

Pre-assembled M12 and RJ45 cables

Pre-assembled M12 and RJ45 cables  

Pre-assembled M12 and RJ45 cables

Depending on the application, cables are available for use in offices and harsh environments. Choose from our wide range of standard patch cable products with IP20 and IP67. Upon request, we will also create your custom solution:

  • Different cable lengths and versions
  • Different plug and socket combinations
  • Customized packaging and printing

CAT6A – high speed for industry

CAT6A logo  

CAT6A – high speed for industry

CAT6A components are components which meet all requirements according to IEC for the full implementation of 10 Gbps in industrial environments.

All our products for 10 Gbps device connection satisfy these requirements. Your advantage: fast data transmission and tested suitability for industrial applications.

Do you want to find out more?

Click on the following button to find out more about device connections
for data, signals, and power.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800