Screw connection with wire guard

Screw connection with wire guard

Compact clamping space

Thanks to the wire guard, you can wire conductors in even the most limited spaces.

Your advantages

  • Highly flexible wire guard ensures reliable contacting
  • Large rectangular clamping spaces make it easier to insert conductors
  • Suitable for terminal connections with a conductor cross section of up to 4 mm²

In some areas, we have made the particularly compact connection technology significantly more simple and adapted it to user requirements.

However, this range still fulfills the same quality criteria as our connection technology range for industrial applications.

The wire guard ensures that conductors without ferrules are also wired safely and it protects stranded conductors from the radial forces of the screw.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800