Push-lock connection

Push-lock connection

With tilting lever

Wire solid and stranded conductors easily and without the need for tools.

The push-lock spring enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.

Your advantages

  • Time-saving conductor connection by means of tool-free tilting lever principle or direct plug-in technology
  • Safe wiring and operation, thanks to color-coded actuating lever
  • Easy conductor release without tools

Simply insert the conductor in the open terminal point and connect it securely by actuating the tilting lever via the push-lock spring. Alternatively, solid or stranded conductors with ferrules can also be inserted directly if the lever is closed.

The color-coded tilting lever with the push-lock principle enables fast and secure conductor connection.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800