Power-Turn connection

Power-Turn connection

Easy to swivel

Connect large conductors up to 185 mm² quickly and conveniently.

The patent-pending Power-Turn spring connection technology enables large conductors from 16 to 185 mm² to be connected quickly and easily using a standard screwdriver and a single lever movement.

Your advantages

  • Time-saving easy connection by means of lever principle or direct plug-in technology
  • Convenient connection of large conductors, thanks to lateral connection direction
  • Intuitive operation, thanks to color-coded actuating lever

Up to three high-quality spring-steel pressure springs work with the prismatic terminal body base, as well as the application of high-grade copper alloys, to create a vibration-resistant conductor connection that is stable in the long term.

Alternatively, conductors can also be inserted directly without using tools when the actuating lever is closed.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800