UV LED printing system

Extremely easy

Extremely easy

As easy as printing on paper: label plastic signs in the best possible format using innovative UV LED technology.

Back to Printing and marking systems

Category

Search in UV LED printing system

Show all products in this category

Choose innovative technology in a space-saving device. Use the BLUEMARK from Phoenix Contact to label in a speedy, straightforward way, for example, for plastic signs in UniCard format. Thanks to the high speed and the large storage magazine, the UV LED printing system is ideally equipped for printing large quantities.

Your advantages

  • Lightning fast: wipe- and scratch-proof marking for immediate use, thanks to UV LED technology
  • High-quality labeling: solvent-resistant with clear typeface
  • Flexible communication, thanks to Ethernet, Bluetooth, and USB interfaces
  • Environmentally friendly, thanks to emission-free LED technology with low energy consumption

The best technology

BLUEMARK, UV LED printing system from Phoenix Contact, with UV LED technology  

BLUEMARK: UV LED printing system with UV LED technology

The special printing process of the UV LED printing system is similar to inkjet printing.

Special fluid

BLUEMARK uses a special fluid made from liquid plastic with embedded ink particles. The fluid is hardened using UV light. Labeling is therefore immediately wipe- and scratch-proof.

Free from emissions

BLUEMARK generates zero emissions. This is different from inkjet printing, where the liquid components of the ink evaporate after printing.

 

Correct position for printing

BLUEMARK, UV LED printing system from Phoenix Contact, with material detection  

BLUEMARK: UV LED printing system with direction recognition

BLUEMARK is equipped for use in your workshop. The UV LED printing system works with large quantities, up to 10,000 signs per hour.

  • The integrated media feed accommodates 20 UniCard sheets. The print media therefore does not have to be fed in manually.
  • The media recognition feature always ensures correct positioning for printing, regardless of how the print media was loaded.
  • BLUEMARK can be integrated quickly and easily into all existing IT structures. Numerous interfaces such as USB 2.0, Bluetooth, and 10/100 Mbps Ethernet enable easy communication.

 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service

Referrer: https://www.phoenixcontact.com/online/portal/in?1dmy&urile=wcm:path:/inen/web/corporate/contact/entry_page/entry_page