Trusted Wireless 2.0 I/O

Easy startup – with just the turn of a wheel

Easy startup – with just the turn of a wheel

Quick and easy startup of a complete wireless system – without any programming.

Back to Wireless I/O

Category

Search in Trusted Wireless 2.0 I/O

Show all products in this category

Radioline is the new wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – without any programming. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.

Your advantages

  • Easy startup of wireless systems – by simply turning the thumbwheel, without any programming
  • High degree of reliability – thanks to new Trusted Wireless 2.0 technology, AES encryption, frequency hopping method, and coexistence management
  • Range of up to several kilometers – thanks to adjustable data rates
  • Flexible network construction – Radioline supports both point-to-point connections and complex mesh networks with up to 250 devices
  • Save on devices: transmit I/O signals or serial data using a single device, thanks to the integrated RS-232/RS-485 interface
  • Can be extended with up to 32 I/O modules – thanks to DIN rail connector and hot swap-capable design

I/O mapping

Radioline wheel setting  

Quick and easy startup of wireless systems

Use the thumbwheel to assign the I/O modules within a network to one another. Simply set the I/O modules that need to communicate with one another to the same number: for example, a digital input is set to IO MAP address 12 and the assigned digital output is also set to IO MAP address 12 – the signals will then be distributed correctly throughout the entire system.

Highly flexible, thanks to modular design

Modular station structure with Radioline  

Transmit more I/O signals wirelessly – thanks to the modular design

Tailor your wireless system to the requirements of your application. Choose from various analog and digital extension modules, tailored to the type and number of your signals.

Advantages of the I/O extension modules:

  • Modules can be inserted and removed even during operation (hot swap-capable)
  • Channel-to-channel electrical isolation
  • Digital wide-range inputs and outputs (0 V AC to 250 V AC)
  • Transistor or relay outputs
  • Pulse inputs (0 Hz to 100 Hz) for counting events, e.g., for flow measurement
  • Extended temperature range (-40°C to +70°C)

Wireless system with new firmware for I/O communication via wireless and cable

Firmware update for the Radioline wireless system  

Firmware update for the Radioline wireless system enables mixed operation using wireless and cable

Thanks to the new firmware for the Radioline wireless system, you can now distribute I/O signals wirelessly and via 2-wire cables in the same network. I/O mapping is easily carried out via the thumbwheel.

Radio modules for the frequency ranges 868 MHz, 900 MHz, and 2.4 GHz are available as well as a RS-485 bus coupler.

CONFSTICK for increased network security

CONFSTICK  

The plug-in CONFSTICK enables unique network addressing.

Implement unique network addressing with the CONFSTICK for secure, parallel operation of multiple networks.

This means that you can set a unique network ID and use different RF bands.

You can therefore create your own secure network and store and save the configuration data on a memory stick.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Service


Serial data transmission

Find out how to make settings for serial data transmission.


Advanced configuration

Find out how to make advanced settings and perform firmware updates.


Comprehensive diagnostic options

Find out how to monitor wireless stations and networks and how to monitor events.