Terminal blocks for protection and control engineering

Terminal blocks for protection and control engineering

Innovative and tailor-made

CLIPLINE complete is the system kit for the specific requirements of protection and control engineering.

Back to Terminal blocks

Category

Search in Terminal blocks for protection and control engineering

Show all products in this category

From the well-known test disconnect terminal block through to the new FAME plug-in test system, Phoenix Contact provides the ideal solution for each of your applications. The individually applicable, uniform system accessories and the free choice of connection technology make the CLIPLINE complete system the functional system kit for protection and control engineering.

Your advantages

  • Flexible application, thanks to the comprehensive product range for energy generation and distribution
  • Safe and intuitive thanks to the easily identifiable switching states and large-surface marking options
  • Compatible with the CLIPLINE complete system

System kits – The ideal solution for all requirements

From the established test disconnect terminal block to the FAME plug-in test system, Phoenix Contact provides the ideal solution for each of your applications. 

CLIPLINE complete is your system kit for energy technology:

  • Uniform CLIPLINE complete system accessories which can be used individually
  • Free choice of connection technology and mounting type
  • Easy configuration, thanks to the PROJECT complete planning and marking software

Comparison of plug-in test systems and test disconnect terminal blocks

System kitFunction
System kits – The ideal solution for all requirements

FAME RACK

The plug-in test system consists of:

  • Strip of test plugs
  • Test plugs

Testing with automatic leading short circuit. As a programmable forced switching sequence combined in one block. The automatic transformer short circuit function is ensured with plug-in bridges in the plug-in test socket.

Connection technology: screw connection for ring and fork-type cable lugs

FAME 3 SL

The plug-in test system consists of:

  • Strip of test plugs
  • Test plugs
  • Service connectors

Compact testing with automatic leading short circuit. As a parallel switching sequence, separated into blocks. The automatic transformer short circuit function is ensured with plug-in bridges in the plug-in test socket.

Connection technology: screw connection for ring and fork-type cable lugs

FAME 3

The plug-in test system consists of:

  • Strip of test plugs
  • Test plugs
  • Service connectors

Testing with automatic leading short circuit. As a parallel switching sequence, separated into blocks. The automatic transformer short circuit function is ensured with plug-in bridges in the plug-in test socket.

Connection technology: screw connection for ring and fork-type cable lugs

 

 

System kitFunction
System kits – The ideal solution for all requirements

FAME 2

The plug-in test system consists of:

  • Strip of test plugs
  • Test plugs

Testing with automatic leading short circuit. As a programmable forced switching sequence combined in one block. Plug-in bridges in the test plug ensure an automatic transducer short circuit function.

Connection technology: push-in connection and screw connection

FAME 1

The plug-in test system consists of:

  • Strip of test plugs
  • Test plugs
  • Operating plug

Testing with automatic leading short circuit. As a parallel switching sequence, separated into blocks. The automatic transformer short circuit function is ensured with plug-in bridges in the plug-in test socket.

Connection technology: screw connection

ME – test disconnect terminal blocks

The system consists of:

  • Single terminal blocks which can be individually aligned according to the application.

A short circuit is triggered manually with bridge bars or plug-in bridges. Testing is carried out as a serial switching sequence per transducer.

Connection technology: push-in connection, screw connection, spring-cage connection, screw connection for ring and fork-type cable lugs, pluggable connection solutions

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
Referrer: https://www.phoenixcontact.com/online/portal/in/pxc/product_detail_page/!ut/p/z1/3VZrb9owFP01fDR2njaT9oHSLYUNREdXSL5EfgW5I48mgcB-_RzCJDqpQRNC2hJZim3de67PkY91YQBXMEjoTq1pqdKEbvTaD9yQmF9GD55tTMmnryZ6nE7vncUAI-8zgs_Qv4O-s9qvlkO4bI02DBi0gzX56J1viC7l-zofvxtwZ8DlTskKfk_SPNbkFjCAQcaV0AQcLCSKMBBU2sBmjIPBwLKAI0zpIhZhw7Dhw8UK1pUV2uG_oZvC4xvD31acmXlb-GtPP2m9vBO3tpp6eX0NhjDgaVLKfQlXKpFJD1WS9VBMlZ5meSq2vCx6aKOKMszoWuo55VwWRZorWYQZMByAcA9hajBX4Ag4JqbAHhAXEGo6gBHBXYvYUkhbOy5oPVft2WNAiykXMgnHs3C-Go1nF1R8thrdNorlND9oxppgvVFSBv1jrVxyqXYy10i1wA3fe1lStSnGpYzHWnAL2RYxnGOA-mMtojgV8pSdFqp-yN5g6fVTLW6zx_kP6M8bzU75G5qst1rYmksbG4JQp9iYnWJjdIpNp3zjdco3Xqd843XKN16nfEM6ddNIp14B4nSKDf6_2OiNba6gn-05SDlQur44HuWDrvvxd1ndgisW9yse91Ffh_ZPlcIm9thNX9OGD8_a8PlfteFZnBwU8Ce7qnqK4hEjb38HC73YlP2UZyOKY2KdDyfbzZyzAf79BKmpVb8AtbcHVA!!/?uri=pxc-oc-itemdetail:pid=3043815&library=inen&tab=1