Back to overview

Modular and plug-in – type 2 surge protective devices

VALVETRAB MS is available with various nominal voltages and in various different performance classes. We make it easy for you to choose – with ready-to-install arrester blocks for various applications.

Plug-in and self-coding

VALVETRAB MS from Phoenix Contact with ready-to-install arrester blocks  

VALVETRAB MS with ready-to-install arrester blocks

The VALVETRAB MS product range offers plug-in, modular type 2 surge protective devices, with a design width of 17.5 mm per path. This corresponds to one pitch.

  • Short installation time: ready-to-install arrester blocks combine various applications.
  • Biconnect terminal blocks enable easy bridging, e.g., for residual current circuit breakers.
  • No room for error: when the protective plug is inserted into the base element for the first time, it is mechanically keyed. This prevents incorrect installation.
  • No interruptions: simply remove the protective plug to perform insulation measurements or replace it in the event of overload. Thanks to this plug-in capability, the power supply is not interrupted.

User-friendly monitoring

VALVETRAB MS from Phoenix Contact with thermal disconnect device  

VALVETRAB MS with thermal disconnect device

All plugs in the VALVETRAB MS product range are equipped with a thermal disconnect device.

This means you are always on the safe side.

  • When necessary, the disconnect device disconnects the protective element from the mains. This may be the case if the high-capacity varistor has been overloaded too frequently or excessively.
  • An optical, mechanical fault display indicates disconnection. At the same time, the change in state can be indicated via a floating PDT.
  • Recurring tests for surge protective devices can be performed quickly and easily using the CHECKMASTER arrester test device from Phoenix Contact.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.