Sensor/actuator cabling

Sensor/actuator cabling

Reliable in the field

Connect your sensors and actuators quickly and safely in the field. We provide consistent product ranges for passive field cabling.

Back to Products

Category

Search in Sensor/actuator cabling

Show all products in this category

Safeguard the operation of your systems: with a complete range of products and solutions for the connection of sensors and actuators.

Your advantages

  • Easy and safe: 100% electrically tested pluggable components
  • Flexible, thanks to the complete product range offering sizes from M5 to M12
  • Advanced Shielding Technology provides an absolutely safe and reliable shield connection, even under extreme environmental conditions
  • Save space with high-position connectors
  • Convenient: increased machine availability, thanks to quick and easy diagnostics

Minimal effort required

With M12 distributor boxes and distributors, many field components can be wired quickly and clearly  

Easy signal distribution in the field

With pluggable sensor/actuator cabling, you can save the time and cost involved in carrying out laborious single wiring in the field. Standardized interfaces ensure convenient, quick installation without mechanical effort.

 

Unique variety

Unique variety  

All numbers of positions and codings in one standard pin connector pattern

M8 and M12 connectors have become established as the standard for industry. Our product range for signals, data, and power extends the field of application and its variety is unrivaled on the market. Benefit from the advantages offered and choose Phoenix Contact, the market leader in connection technology.

Your advantages

  • All in a compact design – From safe and fast data transmission and high-position signal transmission to innovative M12 POWER cabling
  • Consistent cabling for all interfaces from field level to the device
  • Reliable use, thanks to robust designs and high-quality materials with IP65/IP67 protection

Cabling for special applications

Cabling ranges for special applications  

Cabling ranges for special applications

For demands that go beyond the classic specifications for industrial environments, Phoenix Contact offers a range of specially tailored product series.

Our special ranges are suitable for:

  • The product contact zone and the splash zone in the food industry
  • Outdoor applications such as construction machinery
  • Railway applications with specific fire and vibration requirements
  • Use in robots and drag chains
  • Power applications, even in space-sensitive areas

 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling

Service


Advanced Shielding Technology

Unique shielding concept for assembled connectors.