Back to overview

Always the best connection technology

M12, all connection technologies - always the best connection technology

With our connectors for assembly, we provide all connection technologies suitable for your application in an M12 design. Choose between Push-in or QUICKON fast connection technologies or a crimp, pierce or screw connection.

Insulation displacement connection: contact within seconds using QUICKON

M12 QUICKON connection  

M12 QUICKON connection

QUICKON provides the fastest connection for M12 connectors. The insulation displacement contact displaces the conductor insulation. It provides a resilient, vibration-resistant, and gas-tight conductor contact.

Back to top

Crimp connection: compact and can be automated

M12 crimp connection  

M12 crimp connection

Crimp connection technology enables fast, automated connection wherever cables have to be assembled in large volumes. The extremely compact connector is suitable for railway applications.

Back to top

Pierce connection: for high packing densities

M12 Piercecon® connection  

M12 Piercecon® connection

Connectors with pierce connection are impressive due to their compact and nevertheless high-position design. The contact is made via a contact pin, which pierces the single wires axially.

Back to top

Screw connection: the proven classic

M12 screw connection  

M12 screw connection

The screw connection is one of the classic connection technology solutions. You can assemble a variety of cables and cable qualities universally on site.

Back to top

Back to overview
Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling