Back to overview

M12 with push-pull fast locking system

M12 with push-pull fast locking system

Lock the M12 connectors with push-pull fast locking system easily and securely with just one click. The highlight: the connector springs back if it is not snapped into place correctly. Cross-manufacturer connection compatibility ensures superior availability worldwide.

Your advantages

  • Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
  • Securely shielded: Reliable shield connection even under extreme mechanical strain
  • Clear feedback: the connector springs back when not snapped into place correctly
  • Robust connection: Suitable for railway applications with high shock and vibration loads

M12 push-pull connectors for assembly

M12 push-pull connectors for assembly  

M12 push-pull connectors for assembly

The M12 connectors for assembly snap into place quickly and securely with a single click thanks to the push-pull fast locking system.

M12 device connectors with push-pull fast locking system

M12 device connectors with push-pull fast locking system  

M12 device connectors with push-pull fast locking system

Cable devices and systems conveniently and securely with M12 device connectors ‒ cross-manufacturer connection compatibility included.


Back to overview
Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling