Remote control of networked IPCs

Flexible operation of IPCs

Flexible operation of IPCs

Keep an eye on your networked systems and processes at all times - mobile access is easy via Ethernet or WLAN.

Back to Remote control

Category

Search in Remote control of networked IPCs

Show all products in this category

Optimally tailor your operating concept to the requirements of your system. With the Portico software, you can install up to 16 thin clients exactly where you need them. If multiple employees based in various locations need to access the machine, you can design individual solutions in this way. Thanks to the unique assignment of access rights, your system is also protected against unauthorized access.

Your advantages

  • Individual operation and monitoring concepts with up to 16 clients
  • Simultaneous display of IPC screen information at several operating stations without server operating system
  • Inexpensive, thanks to the use of thin clients
  • Convenient management of user rights thanks to the integrated configuration tool
  • Fast screen and input response, thanks to communication via TCP/IP network protocol
  • Low hardware requirements thanks to low server and client memory usage

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800