Back to overview

PROFIBUS PA systems

Field distributor boxes  

Field distributor boxes

The modular fieldbus components for PROFIBUS PA applications allow communication from the process controller to the field devices. Specifically: the scalable approach enables efficient, tailored installation. The device couplers in pre-assembled field junction boxes connect the devices to each other and ensure that segments are protected. Along with surge protection and appropriate connecting cables, an extensive product range is available.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800