Standard functions combined with high quality and reliability – TRIO POWER for use in machine building.
The TRIO POWER power supplies are perfect for use in machine building. All functions and the space-saving design are tailored to the high requirements in this area. The power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads, even under harsh ambient conditions.
Time-saving, thanks to quick and easy installation with tool-free Push-in connection. Space savings in the control cabinet, thanks to the slim design.
Overall width:
Thanks to the high electric strength of the single-phase devices of up to 300 V AC, the TRIO POWER power supplies are electrically robust. Even when a phase fails permanently, the three-phase modules operate without errors. The TRIO POWER is mechanically robust, thanks to the vibration resistance up to 4kg and the shock resistance up to 30g.
TRIO POWER guarantees reliable device startup even at -40°C (type-tested, from 10 A). High MTBF (Mean Time Between Failure) values of more than 1 million hours at +40°C ensure maximum availability.
Thanks to the broad temperature range of -25°C to +70°C, a comprehensive approval package with UL 508 and UL/cUL 60950, and the broad input voltage range for all standard AC and DC grids, TRIO POWER power supplies are ideal for use in the challenging environment of machine building. Compensation of voltage drops of 24 V DC to 28 V DC is possible, thanks to output voltage that can be adjusted on the front.
Input voltage:
With its robust design and optimized EMC properties (electromagnetic compatibility), TRIO POWER is suitable for use in a maritime environment (B+D). Two single-phase power supply units with output currents of 5 and 10 A can also be used on the bridges of ships and specifically for the supply of sensitive loads in accordance with EN 60954.
The TRIO POWER power supplies without Push-in connection feature a robust design and a temperature range of -25°C to +70°C, the third minus terminal for secondary-side grounding as well as maximum availability, thanks to the high MTBF of up to 1 million hours. TRIO POWER power supplies are also available for special 12 or 48 V DC applications.
Configure products and solutions for your individual application.
Power supplies and DC/DC converters for the control cabinet
"$pageName" on