Back to overview

Contact systems

We make high demands on the metal contact surfaces in order to protect connectors against corrosion and environmental influences. Naturally, we use only high-grade copper alloys and Cr(VI)-free processed steel parts.

Tin-plated contact system

Tin-plated metal part  

Tin-plated metal part

Tin-plated contact systems are a practical and inexpensive solution for soldering applications.

Tin initiates an intermetallic reaction with base materials, such as brass or bronze. This can lead to increased corrosion. A nickel resistive layer is used in Phoenix Contact products to prevent this reaction.

This means for you:

  • Reliable contacting can be achieved at voltages > 20 mV and currents > 100 mA
  • Gas-tight contact zones with low contact resistance
  • Permanently unchanged surface quality
  • No whisker growth later on
Back to top

Silver-plated contact system

Silver-plated metal part for connectors  

Silver-plated metal part for connectors

High level of conductivity at higher currents – you can benefit from this excellent characteristic of silver layers.

Used in our high-current connectors, these surface systems offer the following advantages:

  • Low contact force
  • Large number of insertion/withdrawal cycles
Back to top

Gold-plated contact system

Partially gold-plated contact pins for headers  

Partially gold-plated contact pins for headers

The main advantage of gold layers is their resistance to corrosion in various different aggressive media.

With these characteristics, gold surfaces for voltages < 20 mV and currents < 3 mA are ideal and durable surfaces with > 100 insertion/withdrawal cycles.

Back to top

Double steel spring – extra safety for optimum performance

Double steel spring of the COMBICON contact metal  

Double steel spring of the COMBICON contact metal

Integrated double steel springs provide additional safety in the event of power and temperature fluctuations.

Used in our connectors for high-current applications, the double steel spring offers the following advantages:

  • No contact corrosion as the double steel spring exerts additional pressure on the contact
  • Long-term stability of the contact resistance
Back to top

Back to overview
Further information
  • Contact systems

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors