Motor terminals

Easy motor connection

Easy motor connection

Save space and costs when wiring your motors.

Back to Spring-cage connection

Category

Search in Motor terminals

Show all products in this category

Use the four-level terminal blocks for nominal cross sections of 2.5 mm² and 4 mm² for easy motor connection. Large-surface marking options for safe wiring and a clear overview in the control cabinet.

Your advantages

  • Space-saving, thanks to three potentials in one compact terminal housing
  • Clearly visible, thanks to large-surface marking options
  • Reduction of logistics costs with the uniform CLIPLINE complete system accessories

Space and time-saving motor connection

Compact wiring for three-phase motors  

Compact wiring for three-phase motors

Wire your three-phase motors with the motor terminals and save space on a width of 5.2 or 6.2 mm. Each terminal point has an additional test contact for test plugs with 2.3 mm diameter.

Single-phase motor terminals

Compact wiring of single-phase motors  

Compact wiring of single-phase motors

The STI installation terminal blocks allow space-saving wiring of single-phase motors on a width of 5.2 mm. The bridging option for simple phase bridging on each level reduces the wiring time.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800